Knowledge Search
Download document () of 20

XTCE115GS1AD

Eaton XT IEC contactor, 115A, Side-mounted, 120 Vdc, 1NO-1NC, 115A, Frame G, 90 mm, 10, 25, 25/ 40, 50, 100, 100 hp (1/3PH @115, 200, 230/200, 230, 460, 575 V), Three-pole, Screw terminals, Full voltage non-reversing contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE115GS1AD
UPC
786685465173
Product Length/Depth
3.583 in
Product Height
6.89 in
Product Width
6.732 in
Product Weight
4.8 lb
Warranty
1 year
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60947
UL Listed
EN 60947
CSA Certified
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
115A
HP rating - max
10, 25, 25/ 40, 50, 100, 100 hp (1/3PH @115,200,230/200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frame size
90 mm
Terminals
Screw terminals
Auxiliary contacts
Side-mounted
Coil
120 Vdc
Coil voltage
120 Vdc
Contact configuration
1 NO, 1 NC
Continuous ampere rating
115 A
Series
XT IEC
Operation
Non-reversing

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.