Knowledge Search
Download document () of 20

XTCE820N22A

Eaton XT IEC contactor, 820A, 110 Vac 40 Hz, 250 Vac 60 Hz, 2NO-2NC, 820A, Frame N, 250 mm, 40-60 Hz, 290, 350, 700, 860 hp (3PH @200, 230, 460, 575 V), Non-reversing, 1225, , Screw terminals, FVNR

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCE820N22A
EAN
4015082082253
Product Length/Depth
10.62992126 in
Product Height
11.65354331 in
Product Width
9.13385827 in
Product Weight
0.5070632 lb
Compliances
RoHS Compliant
CE Marked
Certifications
UL Listed
CSA Certified
IEC 60947
EN 60947
Catalog Notes
Screw terminals (6-65A); 5 mm (80-150A); no lugs (185-2000A)

Product specifications

Amperage Rating
820A
HP rating - max
290, 350, 700, 860 hp (3PH @200,230,460,575 V)
Number of poles
Three-pole
Type
Full voltage non-reversing contactor
Frequency rating
40-60 Hz
Frame size
250 mm
Terminals
Screw terminals
Coil voltage
110-250 Vac, 40/60 Hz
Contact configuration
2 NO, 2 NC
Continuous ampere rating
820 A
Series
XT IEC
Operation
Non-reversing
Resistive load
1225

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.