Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

XTCEC009B01A

Eaton XT IEC contactor, 3 POLE, FULL VOLTAGE NON-REVERSING CAGE TERMINAL, 9 AMP, FRAME B, 1 NORMAL CLOSED AUX, 110 VAC/50 HZ 120 VAC/60 HZ COIL

A newer version of this product is available:

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTCEC009B01A
UPC
782116352401
Product Length/Depth
2.7 in
Product Height
1.9 in
Product Width
3 in
Product Weight
0.55 lb
Product Type
Contactors

Product specifications

Amperage Rating
9A
Frequency rating
50-60 Hz

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.