Download document () of 20

XTSC016BCA

Eaton XT IEC FVNR Manual Motor Controller, 12A, 45 mm Frame size, 12V 50/60 Hz coil,110V 50 Hz, 120V 60 Hz

General specifications

Product Name
Eaton XT IEC motor control
Catalog Number
XTSC016BCA
UPC
782116610761
Product Length/Depth
4.89 in
Product Height
9.28 in
Product Width
1.78 in
Product Weight
0.001 lb
Compliances
CE Marked
DIN VDE 0600
Certifications
UL 508
CSA file No. 229767, Class 3211-05
UL Listed file E245398
IEC 60947
Global Catalog
XTSC016BCA

Product specifications

Amperage Rating
16A
Frame size
45 mm
Coil
110-120 Vac, 50/60 Hz

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.