Knowledge Search
Download document () of 20

XTSE018C23TD

Eaton XT IEC contactor, 18A, 24 Vdc, 2NO–3NC, 18A, Frame C, 45 mm, 3, 3, 10, 10 hp (3PH @200/208, 230/240, 460/480, 575/600 V), Three-pole, Non-reversing, 200-600V, XT IEC series, Full voltage non-reversing safety contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTSE018C23TD
UPC
786689043018
Product Length/Depth
2.36 cm
Product Height
0.78 cm
Product Width
1.37 cm
Product Weight
0.63 kg
Warranty
1 year
Certifications
UL Listed
CSA Certified

Product specifications

Amperage Rating
18A
HP rating - max
3, 3, 10, 10 hp (3PH @200/208,230/240,460/480,575/600 V)
Number of poles
Three-pole
Type
Full voltage non-reversing safety contactor
Frame size
45 mm
Auxiliary contacts
2 NO, 3 NC
Coil voltage
24 Vdc
Contact configuration
2 NO, 3 NC
Continuous ampere rating
18 A
Frame
FVNR
Series
XT IEC
Operation
Non-reversing
Rated operational current
200-600 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.