Knowledge Search
Download document () of 20

XTSE080F22TD

Eaton XT IEC contactor, 80A, 24 Vdc, 2NO–2NC, 80A, Frame F, 90 mm, 25, 30, 60, 75 hp (3PH @200/208, 230/240, 460/480, 575, 600 V), Three-pole, Non-reversing, 200-600V, XT IEC series, Full voltage non-reversing safety contactor

General specifications

Product Name
Eaton XT IEC contactor
Catalog Number
XTSE080F22TD
UPC
786689042776
Product Length/Depth
4 in
Product Height
3.75 in
Product Width
7 in
Product Weight
5.4 lb
Warranty
1 year
Certifications
CSA Certified
UL Listed

Product specifications

Amperage Rating
80A
HP rating - max
25, 30, 60, 75 hp (3PH @200/208,230/240,460/480,575,600 V)
Number of poles
Three-pole
Type
Full voltage non-reversing safety contactor
Frame size
90 mm
Auxiliary contacts
2 NO, 2 NC
Coil voltage
24 Vdc
Contact configuration
2 NO, 2 NC
Continuous ampere rating
80 A
Frame
FVNR
Series
XT IEC
Operation
Non-reversing
Rated operational current
200-600 V

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.