Knowledge Search
Download document () of 20

Y48J28T15SS4X

Eaton, general purpose encapsulated transformer, ept, three-phase, 480v 4 at -2.5% fcbn 208y/120v, 115°c, 15 kva, aluminum windings, 954x, 503a, indoor-outdoor, 60 hz ,nema 4x

General specifications

Product Name
Eaton General purpose encapsulated transformer
Catalog Number
Y48J28T15SS4X
UPC
786680116209
Product Length/Depth
10.52 in
Product Height
17.38 in
Product Width
20 in
Product Weight
0.001 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
CSA Certified
Catalog Notes
NEMA 4X Grade 304 stainless steel enclosure.
Product Type
Encapsulated transformer

Physical Attributes

Coil material
Aluminum
Design
EPT
Enclosure
NEMA 4X
Frame
954X
Tap size
4 at -2.5% FCBN
Type
General-purpose encapsulated transformer

Performance Ratings

Frequency rating
60 Hz
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Temperature rise
115 °C rise
Volt ampere rating
15 kVA

Miscellaneous

Weathershield
Indoor-Outdoor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.