Knowledge Search
Download document () of 20
To be discontinued

Z-R230/SS

Eaton breaker, Installation relay,230 V,20 A,2NO,50 Hz

General specifications

Product Name
Eaton breaker
Catalog Number
Z-R230/SS
EAN
4015082651688
Product Length/Depth
3.5 in
Product Height
2.9 in
Product Width
0.7 in
Product Weight
0.27 lb
Certifications
IEC 60947
EN 60947
Product Type
Accessory

Product specifications

Voltage rating
230 V
Amperage Rating
20A
Frequency rating
50 Hz
Contact configuration
2NO
Type
Breaker

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.