Download document () of 20
Back-up power (UPS)

Eaton 9PX UPS

The Eaton 9PX is a proven, best-in-class online double-conversion rack-mount/tower UPS. The 9PX UPS features ABM technology, which extends battery service life up to 50%, and offers flexibility in battery types with nine models offering lithium-ion batteries. Select 9PX UPS models are bundled with the Eaton Gigabit Network card, the first in the industry to comply with both UL and IEC cybersecurity standards. To complete your back-up power solution, pair your 9PX with the Brightlayer Data Centers suite for seamless management of your connected equipment.

Applications: IT, edge networks, medical/healthcare, universities, schools, industrial automation, harsh electrical environments, testing

Topology
Online
Power rating
1 kVA - 22 kVA
Form factor
Rack/Tower

More power

Eaton 9PX (1-3kVA) is the first UPS in its class to provide Unity power factor (VA=W). It delivers 11% more power than any other UPS as well as powering more servers with equivalent VA ratings and lower power factors.

Energy Efficient

Energy Star qualified, the Eaton 9PX provides the highest efficiency level to reduce energy and cooling costs. 9PX can meter energy consumption right down to the managed outlet groups. kWh values can be monitored using the LCD or Eaton’s Intelligent Power Software.

Pay as you grow

The 9PX (5-11kVA) can be paralleled to achieve twice the power of unitary product using HotSync technology, without extra cost on the initial purchase.

Virtualisation-ready

With an optional network card and Eaton’s Intelligent Power® Software Suite compatible with all major OS 9PX seamlessly integrates with leading virtualisation environments and cloud orchestrations tools.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close