Download document () of 20
Automation, control and visualisation

XC100/200 modular programmable logic controllers

The XC modular PLCs from the MoellerTM series can be arranged as required and expanded by up to 15 XI/OC modules for maximum flexibility. In addition, comprehensive interfaces and various CPU performance classes are also available. This makes it easy to integrate the devices into existing automation systems.

Highly flexible:
Can be expanded by up to 15 XI/OC modules
Quick installation:
Screw or spring-cage terminals
Suitable for global use:
UL/CSA approvals

Core features

  • Can be expanded by up to 15 XI/OC modules
  • Different memory sizes are available
  • Integrated fieldbus: CANopen
  • UL and CSA approvals
  • Integrated web server

XC100

The XC100 PLC is suitable for small to medium-sized control tasks. This automation system includes the XC100-FC version with optical CANopen interface, which is suitable for use in areas where high EMC is required.

XC200

The modular PLCs of the XC200 series offer higher processing power and comprehensive communication options. The integrated web server and the Ethernet interface cover a broad range of communication tasks. This makes the devices ideal for use in automation solutions of medium to high complexity.

CODESYS programming software

The XC100 devices are programmed using CODESYS 2, while for the XC-202 devices CODESYS 3 can be used alternatively. The software is not only easy to handle, but also offers a variety of useful functions that make debugging, testing and commissioning both quick and easy. The integrated online simulator makes it possible to quickly identify and remedy any programming errors.

The Moeller series - a 100-year legacy

With over 100 years of experience in starting, controlling and protecting motors, the Moeller series offers you a proven product portfolio that will help you use energy more reliably, efficiently, safely and sustainably.

XC100, XC200 modular PLCs

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close