Download document () of 20
Security & intruder alarm systems

i-on30R - Wireless intruder alarm panel

The i-on30R, a 30 zone radio panel offers straightforward secure configuration using an enhanced web browser and is compatible with Eaton’s full range of radio peripherals and plug on communicators. 

The i-on30R has the ability to fit additional pieces of hardware, also known as expanders, to increase the total zone count to 60 inputs. For instance, installers can have 30 radio zones on the main panel and then add another 30 radio zones with expanders. Alternatively, they can have 30 radio on-board and 30-wired inputs via expanders.

Eaton SecureConnect™ enabled the i-on30R offers the convenience, control and dynamism of smart home security underpinned by market-leading resistance to cyber attacks.

Third party certification
EN50131
Zones
30 expandable to 60
Users
30

Simple visual verification

The i-on30R offers full integration with Eaton’s IP cameras, which enable the owner to capture multiple images of an intruder in the property when the alarm activates. Images are sent to the alarm panel, which are then emailed, via an internet connection, directly to the end user’s mobile or tablet. If there is no internet connection, the images are automatically stored locally to a micro-SD card fitted to the panel.

Quality assured

For over 40 years, Eaton's Scantronic wireless technology has been recognised internationally for quality, performance and innovation. Eaton also has a long-standing commitment to submit products to an intensive programme of third-party testing and verification by Europe’s most stringent laboratories.

Flexible communication options

Incorporating three communication options as standard – email, push notifications and alarm receiving centre (ARC) reporting. The i-on30R allows for modules based on global system for mobile communication (GSM) or public switched telephone network (PSTN) to be plugged in for dual-path ARC communications.

Be connected to what matters most

Underpinned by a market-leading level of encryption to protect against cyber-attacks, the i-on30R and other Eaton SecureConnect™ enabled products allows installers to offer their customers the greater control and convenience of cloud-based security with the reassurance of enhanced resilience. 

New to smart security? Click here to find out more

End-User App

Eaton's SecureConnect™ End-User App is a smart security management system that keeps people and property connected 24/7 from anywhere in the world.

Users are notified of alarm activity by notifications straight to their smart device, have the ability to set or unset their system remotely and receive visual verification of events instantly.

Installer Cloud

Eaton's installation management portal for residential and commercial buildings enables remote monitoring, diagnostics and servicing of connected panels saving installers time and money.

Rather than having to visit a site to investigate a fault it can be identified remotely in a matter of seconds. Tested by Eaton's Cyber Security Centre of Excellence, all data transmitted through the Cloud is fully encrypted.

Specifications

Highlight differences
Show only differences
Hide blank features

Product Codes

i-on30R 30 zone radio control panel expandable to 60 zones
i-on30R-EU 30 zone radio control panel expandable to 60 zones

Technical Specifications

Compliance: EN50131-1:2006 + A1:2009 Grade 2 and environmental class II, EN50131-3:2009, EN50131-6:2008,
BS8243:2010, PD6662:2017
Zones: 30 radio on board, expandable to 60, all fully programmable
Partitions: 4 independent partitions each with a part set or full set and three part set
Users: 30 user codes, 4 digit PIN number, proximity, remote control or radio panic button
Wired keypads:   
Event log:  1000 events; 750 mandatory events and 250 non-mandatory
Ouputs:  One 500mA open collector programmable outputs 10 radio outputs
Bus Devices:  Accepts up to 20 bus devices (keypads, expanders and power supplies)
Internal Sounder: One independently controlled 16 Ω speaker 4 internal radio sounders
External Sirens: Dedicated Siren and Strobe open collector output 4 External Radio Sirens
Remote Communications: SIA IP via built in Ethernet port Email and images via via built in Ethernet port Footprint for connection of a range of alarm communications modules as described below
Visual Verification: Up to 4 IP cameras
Power Supply: Conforms to EN50131-6:2008 Type A power supply, rated power output 1.0A. 650mA is available for auxiliary power
Configuration Options: Downloader via USB, IP or plug-on comms module, web browser via built in Ethernet port
Battery: Accepts a 12v standby battery up to 7Ah rechargeable lead acid, gel type
Dimensions: End station: 384 x 245 x 94mm
Weight: End station: 2.2kg
Temperature Range:  Environmental class II. Tested -10°C to 55°C @ 93% RH
Download Links
X
Download Close

Looking for a manual?

Professional alarm installers can download engineering and installation guides for the Eaton i-on30R intruder alarm control panel by signing into our MyScantronic installer hub.