Download document () of 20
Fire pump controllers

FD120 - Diesel Plus

The DIESEL Plus Fire Pump Controllers from Eaton are designed to control and monitor 12 or 24 volt, diesel fire pump engines and are among the most technically advanced diesel engine controllers available. They are an enhanced version of the original microprocessor-based, FD100 Series of diesel engine controllers.

Features

  • Universal Supply Voltage
    100Vac to 240Vac
  • Dual Output
    12 or 24 Vdc - DIP Switch Selectable
  • Communications
    USB Port / Drive
    Transfer Data to / from portable USB Device
    Embedded Web Pages*
    View Current Status, Data Values, Programmed Set Points and History
    Ethernet*
    Direct Connection / Data Transfer with a Computer
    RS485 Port*
    MODBUS Communication
    * COM Option must be ordered for this function.
Specifications
Download Links
X
Download Close