Knowledge Search
Download document () of 20
Low-voltage transformers

Control power transformers

Eaton offers a complete line of Type AP, MTE and MTK control power transformers, which provide stepped-down voltages to machine tool control devices, enabling control circuits to be isolated from all power and lighting circuits. Control power transformers are a featured component in a control panel to run lower voltage equipment such as HVAC, assemblies and industrial machinery.

Insulation system
Class 130°C
Class 180°C
Ratings
MTE/MTK 50-5000 VA AP 3-15 kVA
Winding conductor
Aluminum or copper

Core features

  • Provide greater safety to the operator by allowing the use of grounded or ungrounded circuits that are independent of the power or lighting grounds
  • Built and tested in accordance with applicable NEMA®, ANSI and IEEE® standards
  • All 600 V class control power transformers are UL® Listed (unless otherwise noted)

Types of control power transformers

eaton-transformers-cpt-images-type-en (2).jpg

Type MTE

50-1500 VA ratings

  • Epoxy-encapsulated coils
  • 50/60 Hz operation
  • 130 °C insulation system standard
  • cUL listed and RoHS compliant
  • Copper magnet wire provides for high quality, efficient operation
  • Laminations of high-quality silicon steel to minimize core losses and optimize performance
  • Molded-in terminals for maximum durability
  • Secondary fuse clips where applicable
  • Optional primary fusing
spacer
eaton-transformers-cpt-images-type-en (3).jpg

Type MTK

2000-5000 VA ratings

  • Epoxy resin impregnated coil design
  • 50/60 Hz operation
  • 180 ºC insulation system
  • cUL listed and RoHS compliant
  • Copper magnet wire provides for high quality, efficient operation
spacer
eaton-transformers-cpt-images-type-en (1).jpg

Type AP

3-15 kVA ratings

  • Resin encapsulated
  • 60 Hz operation
  • 180 °C insulation system
  • 115 °C rise standard; 80 °C rise optional
  • Convenient screw-type terminal board
  • Bottom or side/wallmounting designs
spacer

Learn more about the transformers family

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close