Pow-R-Command lighting control and plug load control panelboards integrate branch circuit protection and control (switching and dimming) in a single panelboard enclosure. Integrated architecture simplifies system design, reduces installation labor and saves 50% wall mounting space. Designed to meet ASHRAE, IECC and California Title 24 code requirements for networked lighting control systems. Standard lighting panelboard mains configurations, sizes, electrical ratings and accessories are available.
Contractor friendly system suitable for standalone lighting and plug load control systems that do not require dimming controls or network communications
Maximize energy savings and meet new energy codes while reducing operating cost
Provides occupant timed override controls
Easy and cost effective lighting and energy management system with flexible master and expansion panelboards architecture
Get application flexibility with commonly used lighting panelboard mains configurations, sizes, electrical ratings and accessories
Expansion Panelboards (PRCEP) are designed to directly connect to master panelboard via controller SLAN communications to provide quick and easy switching control
Allows third-party control systems to directly switch on/off remote-operated circuit breakers through Modbus RTU communications
Get application flexibility with commonly used lighting panelboard mains configurations, sizes, electrical ratings and accessories