Knowledge Search
Download document () of 20

10250TC53

Eaton 10250T pushbutton lens, 10250T series, Illuminated Push-Pull Operator Lens, Red actuator, Legend: E-STOP, Standard (40 mm)

General specifications

Product Name
Eaton 10250T pushbutton lens
Catalog Number
10250TC53
UPC
782113320724
Product Length/Depth
1.6 in
Product Height
0.5 in
Product Width
1.6 in
Product Weight
0.02 lb
Compliances
CE Marked
Certifications
CSA Certified
UL Listed

Product specifications

Used with
Push-pull, illuminated
Type
30.5 mm, Heavy-Duty Watertight/Oiltight
Actuator color
Red
Series
10250T
Legend
EMERGENCY STOP
Product category
Lens
Size
Standard 40 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.