Knowledge Search
Download document () of 20

CBBF-MBC

Eaton Bussmann series C.B.BF marine rated fuse, Battery fuse mounting bar assembly

General specifications

Product Name
Eaton Bussmann series CBBF marine rated battery fuse
Catalog Number
CBBF-MBC
UPC
051712202350
Product Length/Depth
3.2 in
Product Height
0.9 in
Product Width
2.7 in
Product Weight
0.14 lb
Compliances
RoHS Compliant

Electrical rating

Interrupt rating
2 kAIC

Physical details

Material
Splash proof
Packaging Type
Standard

General information

Connection
1-1/4 In-20 TPI Stud
Mounting Method
Mounting bar
Special features
Ignition protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

855-287-7626