Knowledge Search
Download document () of 20

CPS-732-101

Eaton Crouse-Hinds series Arktite CPS receptacle assembly, 30A, 125-250 VAC, Hazardous Locations, NEC/CEC{ST13}, Spring door, 1/2", Single-gang, Dead End, 3-wire, 4-pole, Style 2, Copper-free aluminum

General specifications

Product Name
Eaton Crouse-Hinds series Arktite CPS receptacle assembly
Catalog Number
CPS-732-101
UPC
662283022591
Product Length/Depth
3.5 in
Product Height
6.72 in
Product Width
7.25 in
Product Weight
7.3 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC

Product specifications

Amperage Rating
30A
Configuration
Three-wire, four-pole
Trade size
1/2"
Receptacle style
Spring door
Voltage rating
125-250 V
Material
Copper-free aluminum
Special features
Dead End
Type
Single-gang

Export product specification