Photo is representative
Download
Eaton Crouse-Hinds series Condulet LBH conduit outlet body with cover, Feraloy iron alloy, 1-1/2"
Product Name |
Eaton Crouse-Hinds series Condulet LBH conduit outlet body with cover
|
Catalog Number |
LBH50
|
UPC |
782274519401
|
Product Length/Depth |
10.94 in
|
Product Height |
10 in
|
Product Width |
5 in
|
Product Weight |
15.3 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Division 1
Class I, Division 2 Class II, Division 1 Class II, Division 2 Class III |
NEMA Rating |
7
9 |
Trade size |
1-1/2"
|
Material |
Feraloy iron alloy
|