Photo is representative
Download
Eaton NEMA 3R enclosure. Accepts PD5, 3-Pole, 1200A frame MCCB
| Product Name |
Eaton enclosed circuit breaker
|
| Catalog Number |
RPD5K1200
|
| UPC |
786689662042
|
| Product Length/Depth |
17.5 in
|
| Product Height |
63.5 in
|
| Product Width |
23 in
|
| Product Weight |
120 lb
|
| Certifications |
CSA Certified
UL Listed |
| Catalog Notes |
Power Defense Enclosure - not approved for Series C/G MCCB
|
| Amperage Rating |
1200 A
|
| Enclosure |
NEMA 3R
|
| Type |
Circuit Breaker Enclosure
|