Download document () of 20

SNT3P11K

Eaton molded case circuit breaker accessory shunt trip, Shunt trip factory installation kit, 110-240 V or 110-125 Vdc, Pigtail leads, Type K-Frame HMCP breakers, Frame J-K, Series C

General specifications

Product Name
Eaton molded case circuit breaker accessory shunt trip
Catalog Number
SNT3P11K
UPC
786679391655
Product Length/Depth
5.5 in
Product Height
3 in
Product Width
3.1 in
Product Weight
0.4 lb
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Used with
Type K-Frame HMCP breakers
Voltage rating
110-240 V or 110-125 Vdc
Frame size
Frame J-K
Series
Series C
Mounting Method
Left, right
Connection
Pigtail leads
Type
Shunt trip factory installation kit
Special features
Used with type K-frame HMCP breakers

Export product specification