Eaton Crouse-Hinds series Octagon Box and Adjustable Bar Set, (4) 1/2", 4", Conduit (no clamps), 1-1/2", Steel, Fixture rated, use with 4" octagon box, 16", 15.5 cubic inch capacity
| Product Name |
Eaton Crouse-Hinds series octagon box and adjustable bar set
|
| Catalog Number |
TP372
|
| UPC |
786189103724
|
| Product Length/Depth |
1.5 in
|
| Product Height |
4 in
|
| Product Width |
16 in
|
| Product Weight |
0.85 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Box size |
4"
|
| Depth |
1-1/2"
|
| Capacity |
15.5 cubic in
|
| Conduit/cable |
Conduit (no clamps)
|
| Bottom Knockouts |
(4) 1/2 in
|
| Stud spacing |
16"
|
| Material |
Steel
|
| Special features |
Fixture rated, use with 4" octagon box
|