Búsqueda de conocimientos
Descargar documento () de 20

JM60060-3MW24

Eaton Bussmann series JM modular fuse block, 60 A, 3P, 120°C, Class J, CVR(I)-J-60060, Black, Box lug, 200 kA, 75°C, Panel, DIN rail, 600 V, Line: (2) #10 AWG Cu, Load: #8-16 AWG Cu, Line: #6 AWG Cu, Load: (2)#12-16 AWG Cu

General specifications

Product Name
Eaton Bussmann series JM modular fuse block
Catalog Number
JM60060-3MW24
UPC
051712620703
Product Length/Depth
3.7 in
Product Height
2.6 in
Product Width
4.5 in
Product Weight
0.73625 lb
Compliances
RoHS Compliant
Certifications
ARO
European Pressure Equipment Directive (PED) 97 /23 EC

Especificaciones del producto

Amperage Rating
60 A
Number of poles
Three-pole
Impulse withstand voltage
200 kA RMS symmetrical
Operating temperature - max
120 °C
Operating temperature - min
120 °C
Torque rating
50 lb-in maximum
Fuse type
Class J
Accessories
CVR(I)-J-60060
Short-circuit rating
200 kA RMS symmetrical
Color
Black
Interrupt rating
200 kAIC
Connection
Box lug
Conductor type
Stranded
Conductor material rated for
Both
Wire size
Load: #8-16 AWG Cu
Load: (2)#12-16 AWG Cu
Line: #6 AWG Cu
Line: (2) #10 AWG Cu
Conductor temperature rating
75 °C
Mounting method
DIN rail
Panel
Voltage rating
600 V
Type
Modular fuse block
Special features
Multi-Wire Line-Side & Load-Side Lugs

Exportar especificación del producto