La foto es representativa
Download
General-Purpose Transformer, Dry Type Distribution, DT-3, Three-phase, PV: 480V, Taps: 1 at +5% FCAN, 2 at -5% FCBN, SV: 220Y/127V, 150°C, 30 kVA, Cu windings, Frame: 912B, uses WS38
Product Name |
Eaton General purpose ventilated transformer
|
Catalog Number |
V48M31T30CU
|
UPC |
786685197616
|
Product Length/Depth |
16.5 in
|
Product Height |
30 in
|
Product Width |
23 in
|
Product Weight |
332 lb
|
Certifications |
UL Listed
|
Type |
Dry Type Distribution Transformer
|
Coil material |
Copper
|
Frequency rating |
60 Hz
|
Kva Rating |
30 kVA
|
Phase |
Three-phase
|
Primary voltage |
480 V
|
Secondary Voltage |
220Y/127 V
|
Temperature rise |
150 °C rise
|
Design |
DT-3
|
Frame |
912B
|
Tap size |
1 at +5% FCAN, 2 at -5% FCBN
|
Weathershield |
WS38
|