The Eaton 9130 UPS has reached end-of-life status. Eaton will, of course, continue to provide services and replacement parts for the 9130. If you're looking for a new UPS, the Eaton 9SX is the replacement offering.
The 9130 tower UPS is no longer produced. Offered as a form, fit and function replacement is the Eaton 9SX UPS (700 VA - 3 kVA).
The 9SX is a network UPS that boasts an easy-to-read LCD display, double conversion topology and an internal static bypass, all in a convenient tower UPS form with a low total cost of ownership. Compatible with Eaton's network connectivity cards and Intelligent Power Management (IPM) software, this UPS is a vital piece of any physical or virtualized IT environment.
Battery packs from the 9SX are fully compatible with the Eaton 9130 tower UPS.
9130 UPS model | Replacement internal batteries | Replacement EBMs | 9SX UPS model |
PW9130L700T | EBP-1601 | --- | 9SX700 |
PW9130L1000T-XL | EBP-1602 | 9SXEBM36 | 9SX1000 |
PW9130L1500T-XL | EBP-1603 | 9SXEBM48 | 9SX1500 |
PW9130L2000T-XL | EBP-1604 | 9SXEBM96 | 9SX2000 |
PW9130L3000T-XL | EBP-1604 | 9SXEBM96 | 9SX3000 |
PW9130I1000T-XL | EBP-1602 | 9SXEBM36 | 9SX1000G |
PW9130I1500T-XL | EBP-1603 | 9SXEBM48 | 9SX1500G |
PW9130I2000T-XL | EBP-1604 | 9SXEBM96 | 9SX2000G |
PW9130I3000T-XL | EBP-1604 | 9SXEBM96 | 9SX3000G |
PW9130G2000T-XL | EBP-1604 | 9SXEBM96 | 9SX2000G |
PW9130G3000T-XL | EBP-1604 | 9SXEBM96 | 9SX3000GL |
PW9130G2000T-XLEU | EBP-1604 | 9SXEBM96 | 9SX3000G |
PW9130G3000T-XLEU | EBP-1604 | 9SXEBM96 | 9SX3000G |
PW9130N1000T-EBM | --- | --- | 9SXEBM36 |
PW9130N1500T-EBM | --- | --- | 9SXEBM48 |
PW9130N3000T-EBM | --- | --- | 9SXEBM96 |
9130 UPS model | Replacement internal batteries | Replacement EBMs | 9PX UPS model |
PW9130L700R-XL2U | EBP-1605 | 9PXEBM36RT | 9PX700RT |
PW9130L1000R-XL2U | EBP-1605 | 9PXEBM36RT | 9PX1000RT |
PW9130L1500R-XL2U | EBP-1606 | 9PXEBM48RT | 9PX1500RT |
PW9130L1500R-XL2UN | EBP-1606 | 9PXEBM48RT | 9PX1500RTN |
PW9130L2000R-XL2U | EBP-1607 | 9PXEBM72RT | 9PX2000RT |
PW9130L2000R-XL2UN | EBP-1607 | 9PXEBM72RT | 9PX2000RTN |
PW9130L2500R-XL2U | EBP-1607 | 9PXEBM72RT | 9PX2200GRT |
PW9130L3000R-XL2U | EBP-1604 | 9PXEBM72RT | 9PX2000RT |
PW9130L3000R-XL2UN | EBP-1604 | 9PXEBM72RT | 9PX3000RTN |
PW9130G3000R-XL2U | EBP-1607 | 9PXEBM72RT | 9PX3000GRT |
PW9130G3000R-XL2UEU | EBP-1607 | 9PXEBM72RT | 9PX3000GRT |
PW9130i1000R-XL2U | EBP-1606 | 9PXEBM36RT | 9PX1000GRT |
PW9130i1500R-XL2U | EBP-1606 | 9PXEBM48RT | 9PX1500GRT |
PW9130i2000R-XL2U | EBP-1607 | 9PXEBM72RT | 9PX2200GRT |
PW9130i3000R-XL2U | EBP-1607 | 9PXEBM72RT | 9PX3000GRT |
PW9130N1000R-EBM2U | --- | --- | 9PXEBM36RT |
PW9130N1500R-EBM2U | --- | --- | 9PXEBM48RT |
PW9130N3000R-EBM2U | --- | --- | 9PXEBM72RT |