The Eaton 9395XC UPS is designed to meet the expanding power demands of data centers, providing the highest power density and smallest footprint available on the market. It ensures dependable and flexible power protection for a range of applications, from hyperscale and multi-tenant data centers to enterprise and light industrial uses. This monolithic UPS supports both VRLA and lithium-ion batteries and offers power ratings from 1125 to 2250 kW. With Eaton’s Energy Saver System mode enabled, the 9395XC UPS achieves up to 99 percent efficiency.
Small footprint. Big impact.
UPS rating (unity power factor 1.0) | |
kW/kVA | 1125/1125 1500/1500 2250/2250 |
Efficiency | 99% in Energy Saver System (ESS) (up to 97.5% efficiency (480V) in double-conversion) |
Parallel capability | 2 UPS units maximum (3 MW) |
Audible noise | 67dBA @ 1 meter (50% load) 73dBA @ 1 meter (100% load) |
Altitude (max) | 1000m at 40 degree C (104 degree F) |
Input characteristics | |
Voltage | 480V 3W |
Voltage range | +10% / -15% |
Frequency range | 45–65 Hz |
Power factor | 0.99 for output loads greater than 60% |
Input current distortion | <3% (no input filter required) |
Soft start capability | Yes |
Output characteristics | |
Voltage | 480V 3W |
Regulation | ±1% |
Inverter | PWM |
Voltage THD | <1% (100% linear load); <5% (non-linear load) |
Load power factor range | Up to a 0.7 power factor leading/lagging without derating Up to a 0.5 power factor lagging with derating |
Overload | 110% for 10 min; 125% for 120 sec; 150% for 10 sec; >150% for 300 msec (UPS transfer to bypass after overload time expires) |
Battery | |
Battery types | VRLA, AGM, wet cell, lithium-ion |
Battery voltage | 480V |
Charging method | ABM technology or float, selectable |
Dimensions (480V system) | |
1125 kW / 1125 kVA | 93.5” w x 33.5” d x 78.9” h |
1500 kW / 1500 kVA | 106.3” w x 33.5” d x 78.9” h |
2250 kW / 2250 kVA | 186.4” w x 33.6” d x 78.9” h |
General characteristics | |
Control panel | Color touchscreen interface |
Battery startup | Standard |
Frequency conversion | Standard |
Multi-language | Standard |
Building alarm inputs | 5 (galvanic isolated) |
Individual fan fail monitoring | Included |
Power Semiconductor Temperature Monitoring | Included |
Options | External maintenance bypass PDU, RPP and STS Maintenance bypass module, 2/3/4 breaker DC disconnects Human Machine Interface (HMI) designs for monitoring of connected equipment |
PredictPulse remote monitoring and management service | PredictPulse is the industry’s first cloud-based 24x7 remote monitoring and predictive analytics subscription service to forecast data center power component failure and proactively replace components before failure. PredictPulse is included with the 9395XC UPS for the first year at no-charge along with the Eaton Environmental Monitoring Probe Gen 2 (customer self-installs via outbound email server or optional 4G/LTE wireless modem). |
Communications | Direct battery monitoring via Modbus TCP/IP from UPS Ethernet port Software compatibility: Software and Power Xpert Reporting |