The Eaton 93PM 480V UPS is a cutting-edge power solution with industry-leading efficiency of up to 99% in Energy Saver System (ESS) mode and 97% in double conversion. Its modular design allows for scalable capacity, offering up to 500 kW, while enhanced serviceability features, such as blind mate connectors and swappable power modules, ensure minimal downtime. The 93PM offers compatibility with lithium-ion batteries, unmatched energy savings, a low total cost of ownership (TCO) and a compact footprint to maximize valuable floor space. Whether deployed in a large data center, medical facility or educational institution, the efficiency provided by the 93PM can play a vital role in any low maintenance, ten-year power solution.
Compatible with the 93PM UPS and 9395 UPS family, lithium-ion battery systems offer a compact, lightweight solution with significant TCO savings for your environment.
Power modules for 250 kW frame | |
Power offering (kW) | 50, 100, 150, 200, 250 kW with optional internal N+1 redundancy through 200 kW |
General characteristics | |
Efficiency in Energy Saver System (ESS) mode | Up to 99% |
Efficiency in double-conversion mode | Up to 97% |
Height x depth x width | 74" x 42" x 22" |
Input characteristics | |
Voltage | 380/400/415V 3-phase (4-wire) 480V 3-phase (3-wire or 4-wire) |
Voltage range | +10%/-15% |
Frequency | 50/60 Hz |
Power factor | > .99 |
Input current distortion | ≤ 3% @ 100% load capacity |
Battery | |
Battery voltage | 432V, 480V (480V required for 480V 4-wire UPS) |
Charging method | ABM or float technology |
Output | |
Voltage | 380/400/415V 3-phase (4-wire) 480V 3-phase (3-wire or 4-wire) |
Frequency | 50/60 Hz |
Regulation | ±1% steady state |
Voltage THD | <1% (100% linear load); <5% (non-linear load) |
Load power factor range | Unity with the ability to support 0.8 leading to 0.8 lagging without de-rating |
Certification | |
Safety | UL 1778, cULus |
EMC | FCC Part 15 subpart B class A |
Surge | IEC 61000-4-5 |
Optional accesories | |
|
Support from Eaton