Download document () of 20
Backup Power (UPS)

Tripp Lite series SmartOnline UPS

The Tripp Lite series SmartOnline UPS lineup provides network-grade power protection and battery backup for critical equipment. Available in rack/tower, 1U rack, and tower form factors, this online double-conversion UPS delivers the highest level of power protection for networking, medical, automation, and light industrial equipment. Pure sine wave AC output and optional extended battery modules (where applicable) ensure the SmartOnline UPS provides advanced battery backup to keep sensitive equipment running.

Power rating:
700 VA - 6000 VA
Voltage:
120V, 208-240V
Form factor:
Rack/tower, 1U rack, or tower only

Core features

  • Online double-conversion topology provides the highest level of power protection
  • Interactive LCD screen for in-person management
  • Compatible with WEBCARDLXE for SNMP-based remote monitoring and control with PowerAlert software
  • Supports up to four external battery modules (EBMs) on models with extendable runtime
  • Zero transfer time between online and battery modes for uninterrupted operation 
  • Individually controllable load banks let you access and control outlets remotely 
  • $250,000 Ultimate Lifetime Insurance on connected equipment

PowerAlert Office

PowerAlert® software provides monitoring and control functions for up to two UPS systems. PowerAlert software is installed on a desktop PC or networked server that connects to the UPS system(s) through a serial or USB cable connection. This software can be configured to automatically shut down the computer in the event of a power failure to prevent data loss or equipment damage. PowerAlert software also allows the UPS system to appear as an SNMP-manageable device on the network, enabling remote monitoring and control via a third-party network management system.

New TAA compliant models

The refreshed Tripp Lite series SmartOnline UPS family includes models that comply with the federal Trade Agreements Act (TAA) making them eligible for General Services Administration (GSA) Schedule contracts, ideal for government and military agencies and contractors.

Network management card for remote monitoring

The WEBCARDLXE network management card allows you to operate a compatible UPS system as a managed network device that can be monitored and controlled remotely.

See the benefits of the Tripp Lite series SmartOnline UPS in this short video.

Explore the Eaton Tripp Lite Series SmartOnlineUPS

Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close