Knowledge Search
Download document () of 20
Boxes and covers

4-11/16 Inch Steel Square Outlet Boxes, Covers, Extension Rings

Eaton’s Crouse-Hinds Division has assembled one of the most complete outlet box product lines in the business. We’ve been leading in quality and selection for decades and throughout the Crouse-Hinds series steel outlet box offering, you will find innovative products and solutions that save labor, cut material costs and increase productivity.

Our 4-11/16" steel square outlet boxes, covers and extension rings are for use in commercial and industrial conduit applications, where larger sized conductor or wiring devices are needed and additional volume is required.  

The boxes are also available in red for fire alarm applications.

Certifications and compliances

  • UL Listed

Design features

  • Ideal for exposed work applications, providing an easy method for the installation of electrical devices (switches, receptacles, fans, lights, etc.)
  • Raised ground screw location in the welded boxes saves time in installation
  • Concentric knockouts have a 1/2” and 3/4” knockout in the same location for customer flexibility
  • Knockouts are suitable for use without a bonding jumper in circuits above or below 250 volts
  • Available in two depths for differing cubic capacity requirements
  • Welded or drawn construction to match customer preference
  • Extensive cover offering to meet various customer applications and needs

Drawings and design support - boxes

Get out of the wall faster!

The UL Listed Crouse-Hinds series Quick-Lok outlet boxes and assemblies are packed with features that provide a real benefit to the installer. 

Click below to learn how Quick-Lok can help you save time, reduce complexity and optimize profit on your next rough in project

Specifications
Highlight differences
Show only differences
Hide blank features