Download document () of 20
Switchboards

Pow-R-Line Xpert integrated facility systems (IFS) switchboards

Pow-R-Line Xpert Integrated Facility Systems (IFS) switchboards integrate electrical distribution components and control equipment, that are traditionally separate, into a single, space-saving factory-assembled power center. IFS custom switchboards can combine Power Defense circuit breakers, panelboards, transformers, lighting controls, automatic transfer switches, metering, SPDs - as well as other Eaton electrical products and even customer specified equipment - to create an intelligent power distribution center ideal for a diverse set of commercial applications and projects where space savings and labor are a premium. 

Maximum voltage class
Up to 600 Vac/Vdc
Interrupting rating
Up to 200 kAIC
Continuous current rating
Up to 4000 A

Core features

  • Space-saving switchboard minimizes total footprint by up to 50% to reduce electrical floor space 
  • Simplifies construction to reduce timely coordination and improve installation time by as much as 80%
  • Consolidates stand-alone equipment into a single integrated power center to simplify delivery, reduce equipment costs and maximize savings
  • Integrates metering and surge protection devices to create an intelligent power distribution center
  • Offers service entrance capability
  • Available in NEMA Type 1 or 3R enclosures
  • Offers aluminum or copper bus options

Solve your space restricted electrical power system requirements

Whether you're an electrical consulting engineer, retail owner or manage an educational institute, an Integrated Facility Systems switchboard can address space restriced electrical power system requirements. Watch our video series to learn more.

    Simplify power distribution. Reduce labor costs. Save space.

    Minimize floor space required for electrical distribution equipment by as much as 50%

    eaton-switchboards-ifs-icon-3-en-us.png

    Save installation time

    Expedite project timelines with a single shipment containing a customized, pre-wired and factory assembled unit. Decrease installation time and costs by reducing interconnecting conduit, fittings and wiring.
    eaton-switchboards-ifs-icon-2-en-us.png

    Minimize floor space

    Consolidate traditional stand-alone power equipment into a single integrated power system to increase revenue generating floor space.
    eaton-switchboards-ifs-icon-1-en-us.png

    Reduce labor costs

    Cut down on labor time and costs by utilizing fewer pieces of equipment, simplifying deliveries and material handling, all while making the invoicing process more efficient.
    eaton-switchboards-ifs-side-en-us.png

    Seamlessly integrate EV charging into your facility

    Ideal for mid-to-large scale EV charging applications, the Pow-R-Line Xpert Integrated Facility Systems switchboard supports up to 18 Green Motion EV smart breaker chargers per incorporated panelboard, providing fast AC Level 2 charging at 7.7 kW (to junction box locations up to 200 ft from the unit). This all-in-one, direct EV charging solution offers significant space savings and reduced installation costs.

    Eaton satellites: the neighbor our local customers need.

    With 16 satellite facilities across the U.S., you’ll always have a trusted resource to turn to. Our local experts provide technical support, retrofitting and custom fabrication services, so matter what the challenges you’re facing, you can find the support you need nearby.
    Specifications

    Specifications

    RATED MAXIMUM VOLTAGE 600 Vac
    CONTINUOUS CURRENT 400-4000 A
    INTERRUPTING RATING 65, 85, 100 and 200 kAIC

    Standards

    NEMA PB-2
    THIRD-PARTY APPROVAL/RECOGNITION UL891/cUL (standards)
    SEISMIC QUALIFICATION Pow-R-Line C switchboards certificate

    Devices

    PROTECTION DEVICES Molded Case Circuit BreakersInsulated Case Circuit BreakersPringle Switches, and Fusible Switchesdry-type transformers
    METERS Power Xpert Meter and IQ Meter
    SURGE PROTECTION DEVICES SPD series
    DEVICE MOUNTING Fixed and Drawout Mounting
    Download Links
    X
    Download Close
    Switchboards