Eaton’s Cable Bus is a customizable, enclosed power distribution system designed to safely and efficiently manage high-capacity electrical loads from 600-35,000V and 800-6,000A. It offers an ideal hybrid solution between cable tray and busway, delivering superior cable support and isolation for high-power transmission and a highly customizable design.
Cable Bus features an enclosed design which protects cables from environmental hazards in both interior and exterior uses, making it ideal for applications such as data centers, utility plants, co-generation facilities, and light industrial environments, providing a continuous and reliable flow of power to ensure operational stability.
Choosing Eaton’s Cable Bus system provides the convenience of sourcing all components through a single, trusted supplier and the confidence of knowing that your project is backed by Eaton’s industry expertise and support.
Eaton provides a comprehensive range of Cable Bus components, accessories and complementary cable management systems including cable glands, strut supports, switchgear, transformers, enclosures, and cable tray for lower power wire. Ordering from a single, trusted supplier helps to simplify the procurement process, reduce lead times, and ensure full-system compatibility. Additionally, Eaton’s extensive distribution network helps you get the parts you need, when you need them.
Our team of experts works closely with you to develop a tailored solution that meets your specific project layouts and requirements. Various configuration options are available, allowing you to choose the best setup for your needs. Backed by Eaton’s industry expertise and support, this system offers a seamless experience, ensuring easy installation and long-term reliability for even the most demanding power applications.
Reduce installation and maintenance costs compared to traditional power distribution methods. Modular design allows for easy installation, minimizing labor costs and reducing the time required to set up the system. Robust construction and high-quality materials ensure long-term durability, reducing the need for frequent maintenance and replacements.
Eaton’s Cable Bus is engineered and manufactured to order based on the exact specs of your project. That means you’ll get the parts you need, when you need them and can spend less time making modifications in the field. All of which adds up to time and money saved on every job. Download our capabilities brochure to learn more about Eaton Cable Bus.
From data centers to commercial buildings and more, the demand for reliable power distribution continues to grow—as does the complexity and number of options for building those systems. Eaton’s robust lineup of cable management products and accessories can simplify your design and ordering process while helping to ensure compatibility from start to finish.
Cable Bus systems are highly configurable and are engineered-to-order for each specific power distribution system.
The catalog part number chart below provides a reference to our most popular options. Contact us at BLineTechnicalSupport@Eaton.com for specific project requirements.