Tested to the highest standards to provide dependable, state-of-the-art protection suitable for residential, commercial, and industrial settings, Eaton's Ground Fault Circuit Interrupter (GFCI) receptacles are designed to recognize a ground fault in your wiring and immediately break the flow of electricity, thus protecting you from electrical shock. Additionally, they prevent resetting if, once tripped, the ground fault renders the device no longer functional. When combined with Eaton’s Arc Fault Circuit Interrupter (AFCI) technology, Eaton's GFCI receptacles provide fire and electrical safety in one device (AF/GF), and are also available in breakers.
For correct installations – please note the new LINE and LOAD wire and ground terminal locations have been changed from our previous GFCI versions.
Featuring an updated and modern look with one of the slimmest depths on the market, the Slim GFCI receptacles have been redesigned with innovative features that allow for quick, easy installation and simple use.
Learn more about our Slim GFCI Receptacles.
Eaton offers a variety of colors and options including tamper resistant, weather resistant, hospital grade, combination with nightlight, combination with switch and blank face GFCIs.
Fully compliant with the latest NEC® and UL943 standards, our GFCIs are tested to the highest standards and provide state-of-the-art, dependable electric shock protection by denying power and preventing re-setting if the device is determined to no longer be able to safely provide protected power.
Take advantage of the Inflation Reduction Act and upgrade your electrical system’s safety with Eaton’s GFCI and AFCI protection
Product specifiers - visit MasterSpec today to find guide specifications and more.
View the NEC 2023 online guide, adoption map and more.
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
View this quick tutorial on how a Ground Fault Circuit Interrupting (GFCI) receptacle works.