Download document () of 20

Seismic bracing cable kit system

Up to 50% faster to install, the seismic bracing cable kit system is designed to brace non-structural equipment and distribution systems to help minimize damage in a seismic event.
The B-Line series seismic bracing cable kit system is designed to brace non-structural equipment and distribution systems to help minimize damage in a seismic event.  It is ideal for new and retrofit mechanical, electrical and plumbing (MEP) commercial applications.

Why use B-Line series seismic bracing cable kits?

When compared to other cable bracing methods, the B-Line series seismic bracing cable kit is up to 50% faster to install.  

  • Reduces installation time with cut-to-length SKUs for 10 and 20-foot length cable options
  • Color-coded tags provide visual verification of correct cable size
  • Quickly wraps around open web bar joist, no drilling required
  • Easy to use clamp requires no tools to install
  • Kits are tested by an independent lab and pre-engineered details stamped by a Professional Engineer

What’s included in the seismic bracing kit?

The kit includes the cable assembly in 1/8”, 3/16” and 3/32" sizes with attached eyelet and KwikWire clamp

To complete your seismic cable installation, use B-Line series two-hole open angle bracket (B154) or the seismic retrofit bracket (B650C). Eaton also offers a range of seismic anchors, TOLCO Fig. 98B rod stiffeners and vibration isolation hangers.

Eaton's B-Line series seismic bracing cable kit system video

Up to 50% faster to install, the seismic bracing cable kit system is designed to suspend equipment and other systems to help minimize damage in a seismic event.

Seismic cable kit contents

Seismic engineering support

Codes and requirements differ by location and project. Our seismic experts understand the codes and can help you reduce risk by designing your seismic bracing layout to ensure it meets applicable building codes and standards.  We utilize value engineering design methods to determine the minimum number of seismic braces, and maximize your productivity with our innovative, labor savings products.

Architects engineers 726785533