Knowledge Search
Download document () of 20
Contactors and starters

XT IEC contactors

Small size. Big impact.

The XT IEC contactors are powerful, efficient and versatile, and can be combined with our full range of electronic overload relays and bimetal relays. These DC devices stand out for their reduced power consumption, which makes them more energy efficient and also reduces the size of the power supply units. XT IEC contactors are suitable for global use and cover the entire output range, from mini contactor relays (up to 7 A) all the way to vacuum contactors (up to 3180 A).

Quick links:  IEC power control selector     |     SCCR protection suite     |     CE declaration of conformity     |     IE3 European product page

Now available with push-in terminal technology

And, you can still use a screwdriver if you want.

Eaton's new push-in terminal technology for XT motor controls, contactors and manual motor protectors makes wiring even faster, safer, more efficient and reliable.  Learn more.

Core features of XT IEC contactors

  • Up to 170 A 
  • Frame sizes: 45 mm for up to 32 A; 55 mm for up to 72 A; and 90 mm for up to 170 A 
  • Temperature range –25 °C to +60 °C 
  • Four-pole contactor up to 200 A 
  • Uniform accessories for three-pole and four-pole contactors 
  • Double box terminals for reliable wiring of different cross-sections 
  • The contactors up to 38 A can be controlled directly from a PLC 
  • DC-operated devices with integrated suppressor circuits

Small size. Big impact.

“Grossi Electric has learned a lot from Eaton’s innovative expertise, support and collaborative design approach,” concluded Mike Grossi. “Eaton is now a critical partner in our company’s ongoing evolution and long-term growth plans.”

Explore how Eaton’s XT IEC contactors and other control products streamlined processes, enabling a clean and affordable panel design for Grossi Electric.

Why push-in is a win-win

Secure, reliable connections without ferrules

Save installation time even without ferrules with XT IEC control with push-in termination.

Easy installation with push in technology!

See how easy it is to install motor starters and contactors with push-in technology!

Assembly of motor starter with push in technology

Assemble an Eaton motor starter combination with push-in motor protection circuit breaker and contactor.

Become a motor control master!

Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs.

Ready to order?

Use our LOCATE A DISTRIBUTOR tool to find one near you.
Specifications

SKU level data coming soon! 

For more infromation about our models please download the documentation available on the resource tab or send us your inquiry using the ¨Contact me¨button in the overview tab.

Download Links
X
Download Close