Wyszukiwanie informacji
Pobierz dokument () Wyszukiwania 20

F5502379
Kod modelu: HT-5-P01A-60L

Eaton SNAP-RING Filter Bag, HT-5-P01A-60L, Size 01: Dia 7 x 17" L (180 x 430 mm), Meta-Aramid, 5.0 µm, Nominal

General specifications

Product Name
Eaton SNAP-RING Filter Bag
Catalog Number
F5502379
Product Length/Depth
430 mm
Product Weight
0.15 kg
Certifications
ISO 9001
Kosher
Halal
Model Code
HT-5-P01A-60L

Specyfikacje produktu

Capacity type
Standard
Construction type
Sewn
Cover layer material
Plain
Filter material type
Meta-Aramid
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Stainless steel snap-ring
Filter bag size
Size 01: Dia 7 x 17” L (180 x 430 mm)
Differential pressure - max
2.5 bar
Retention rating
5.0 µm
Operating temperature - max
205 °C
Flow rate - max
20 m³/h
Filter area
0.24 m²
Packaging
60 bags/box

Eksport specyfikacji produktu