Download document () of 20
We make what matters work*

PDG22F0060TFFJ

Eaton Power Defense molded case circuit breaker, Globally Rated, Frame 2, Two Pole, 60A, 25kA/480V, T-M (Fxd-Fxd) TU, Standard Line and Load (PDG2X2T100)

General specifications

Product Name
Eaton Power Defense molded case circuit breaker
Catalog Number
PDG22F0060TFFJ
UPC
786679205716
Product Length/Depth
88.9 mm
Product Height
152.4 mm
Product Width
69.9 mm
Product Weight
1.49685482 kg
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
RoHS Compliant
Certifications
CCC Marked
IEC 60947-2
UL 489
CSA
Product Type
Molded case circuit breaker

Delivery program

Amperage Rating
60 A
Circuit breaker frame type
Complete breaker
Frame
2
Number of poles
Two-pole

General information

Circuit breaker type
PD2 Global
Class
Class A
Trip Type
T298

Technical data - Electrical

Voltage rating
600 Vac

Technical data - Mechanical - Terminals

Terminals
Standard Line and Load

Technical information

Interrupt rating
25 kAIC at 480 Vac
Interrupt rating range
18 kAIC Icu/ 15/13 kAIC Ics/ 37.8 kAIC Icm @525V South Africa (IEC)
35 kAIC Icu/ 35 kAIC Ics/ 73.5 kAIC Icm @240V (IEC)
10 kAIC Icu @125 Vdc
25 kAIC Icu/ 20 kAIC Ics/ 52.5 kAIC Icm @440V (IEC)
35 kAIC @240V (UL)
14 kAIC @600V (UL/CSA)
25 kAIC @480V (UL)
20 kAIC Icu/ 20 kAIC Ics/ 42 kAIC Icm @480V Brazil (IEC)
10 kAIC Icu @250 Vdc
25 kAIC Icu/ 25 kAIC Ics/ 52.5 kAIC Icm @380-415V (IEC)

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.

Installation instructions

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.