Download document () of 20

Crouse-Hinds series and B-Line series new products and product enhancements

Cable Bus

  • Customizable, enclosed power distribution system 
  • Available in electrical loads from 600-35,000V and 800-5,000A
  • Protects cables from environmental hazards 

NEMA Type 4X Slope Top Panel Enclosures

  • Constructed of corrosion resistant, food-grade 304 stainless steel 
  • 20-degree slope top design; foam-in-place gasket 
  • Multiple accessories available including locking mechanisms, panels, standing spacer kits

Multi-Gang Box Mounting Bracket (BBA-MG)

  • Designed to work with B-Line series BBT series and other BBA series brackets
  • Ideal for fire alarm speaker strobes and nurse call stations in hospitals
  • BBA-MG also available as Ruff-IN prefabricated assemblies
  • Constructed of corrosion resistant, food-grade 304 stainless steel 
  • 20-degree slope top design; foam-in-place gasket 
  • Designed to house a variety of customer purchased disconnect switch options

Set screw slip couplings

  • Engineered for electrical prefabrication, overhead EMT or trapeze and traditional EMT applications
  • Ideal solution when conduit movement is constrained during installation
  • Wiewing window provides visual confirmation that the coupling is centered between conduit sections
  • Slide couplings freely along conduit sections with no center stop for maximum installation flexibility

Metering Mounting Equipment - NEC 2020 Requirements

  • Critical features are in compliance with NEC 2020 standards
  • Finger safe design helps minimize the hazard of electrical shock on the line side of the breaker
  • Multiple breaker units with separated breaker compartments meet NEC 2020 section 230.71 to help reduce the hazard of electrical shock when operating on a breaker in a multiple breaker assembly
  • Labels to help identify emergency breaker disconnects during service entry per NEC 2020 section 230.8

Champ VMVL and Champ PVML Intelligent Lighting:

  • Designed for hazardous area environments
  • Improve safety and alarming
  • Maintain up-time and minimize maintenance costs
  • Maximize energy savings and sustainability
  • Manage from your mobile device—no gateways or servers required

CHG Hazardous Area and Harsh Industrial Enclosed Gateways

  • Remote monitoring in harsh and hazardous areas to increase operational efficiency through actionable insights derived from your assets
  • Crouse-Hinds series CHG enclosed gateway assemblies enable the simple and secure connection of your assets to Eaton’s Brightlayer Industrial Remote Monitoring application
  • CHG gateways are available in Class I, Division 2 hazardous area models and industrial, non-hazardous models
  • Access real-time alerts, alarms, and trend data

KwikRail cable tray

  • The KwikRail cable tray system is ideal for commercial and data center cable management for 12A and 12B load classes
  • Features an I-beam side rail splice retention groove that allows installers to easily guide the splice in place and secure with just two bolts
  • Fast, easy to modify tray in the field
  • Available in welded and bolted rung straight section options
  • Full line of fittings and innovative time-saving accessories

Enhanced MLLA, DLLA, PLLA Linear Light Fixtures

  • Improved lumen output: 130 – 134 efficacy lm/W 
  • Additional driver space provides more room for wiring, simplifying installation 
  • Mounting kits are shipped with the fixture based on the mounting type selected within the catalog structure 
  • Serviceable drivers and lighting engine can be replaced in the field, extending lifetime of installed fixture 
  • 10kV surge option helps protect against lightning strikes and current surges

B-Line series large ground mounted enclosure line extension 

  • NEMA Type 4 and 4X disconnect ready floor-standing & freestanding
  • NEMA Type 4 and 4X freestanding panel enclosures
  • Single, double and multi-door options

GFSX1 ground fault circuit interrupter

  • GFSX1 ground fault circuit interrupter (GCFI) is used with portable electrical equipment in hazardous areas and works in conjunction with the ENRX receptacles.
  • Factory sealed chamber 
  • 20 amperes, 125 VAC 
  • 5 milliampere trip setting 
  • Temperature range: ‐40°C to +55°C (-40°F to +131°F) 
  • Can be installed on single- or multi-gang EDS or EDSC device box 

TOLCO Fig. 131 for wooden joist construction

  • UL Listed for wooden joist construction
  • Allows for a secure, positive connection with only two holes in the wooden structure (joist)
  • Break-off nut design helps assure verification of proper installation torque (min. 50 ft-lbs.)
  • Features installation stamp mark to help with proper installation orientation

Myers Hubs catalog line extension

  • Available in Trade Sizes: ½” to 4” 
  • SSTGK series includes M2 suffix to denote expanded temperature rating

Champ FMVA / PFMA 3-7L LED Floodlights

  • Uniquely engineered to provide a low profile, premium grade wall pack solution for hazardous lighting applications
  • Front driver housing provides simple access to wiring
  • Engineered to deliver maintenance-free, 110+ lumens per watt over an extremely long life time
  • Field serviceable drivers can extend the fixture life for decades

Condulet Lighting Tees  

  • Safer to install with top entry access for wiring; no need to lean beyond handrail protection
  • 1-1/2” trade size vertical hub designed to accept V-Spring & other industry standard light poles
  • Available in Feraloy iron or copper-free aluminum with 3/4” or 1” through feed hubs
  • Form 8 style to maximize internal volume; accepts all 1” Form 8 covers 

BBT series line expansion 

  • BBT-16 telescoping box mounting bracket is designed for use with studs with 9-1/4” to 16-1/2” spacing
  • BBT-WF telescoping box mounting bracket for wide flange (structural style or wood) studs; for use with structural style studs that are wider than 1-3/8''
  • BBT-TG ceiling clips is used with BBT-WF telescoping bracket for t-grid ceiling applications, helping reduce the number of SKUs required for both wall and ceiling installations. 

EDSX & DSDX Snap Switches 

  • Class I, Division 2 factory sealed assembly 
  • Extended temperature range of -40°C to +60°C standard for extreme environments
  • Captive cover screws reduce costs associated with lost screws or damage
  • NEMA 4X retrofit option available by using the existing installed backbox and replacing with the new DSDX cover

Conduit trapeze supports

  • Quicker installation and support of multiple sizes of conduit, MC/AC cable and cable tray
  • Installs up to 50% quicker than traditional strut trapeze
  • Eliminates the need for conduit clamps at every support location resulting in a part reduction of up 75%

Pauluhn FT Marine Interior Drop Ceiling Recessed LED Lights 

  • Ideal for indoor marine lighting applications, including offices and corridors
  • Optional emergency battery back-up

Ark-Gard ENRX Receptacles

  • New cover option provides NEMA 4X protection 
  • Capable of broader temperature range 
  • Captive screws for Class I, Division 2 environments
  • Design can be panel mounted 

Pauluhn FPS Industrial Linear LED Light Fixtures 

  • Low/mid bay linear LED luminaire for marine and industrial locations
  • Non-metallic housing for superior corrosion resistance; IP66 rated 
  • Optional emergency battery back-up

EIC Combination Starters

  • Motor starter NEMA sizes 0-4, and up to 250A breaker
  • Offered in both unpopulated and populated versions
  • Quick lead times – unpopulated EIC will be stocked and ready to ship

TOLCO Fig. 74 upper attachment

  • Meets the requirements of NFPA 13 for sway bracing of fire sprinkler systems
  • Can be used with multiple types of fasteners to attach to concrete, steel or wood structures
  • Fits both 3⁄8" and 1/2" all threaded rod
  • UL listed as a restraint for lateral bracing and FM approved as a sway brace attachment

Crouse-Hinds series wire mesh grips

  • Strain relief grips help prevent cable, cord and conduit pullout due to stress, strain, vibration or movement
  • Support grips provide both holding and support of drops and runs – using both styles will help preserve electrical connections
  • Pulling grips serve as reusable tools for pulling cables, wires and/or rope in overhead and underground cable pulls

Quick-Lok outlet boxes

  • More space to easily install and manage cables
  • Proprietary exterior connector with integral insulator and easily removable KO plug maintains all available space within the box
  • Pre-installed pigtail option available on all models

Uplight refractors for VMVL LED, PVLM LED and PVMA LED

  • Maximizes light dispersion by directing light sideways and upwards
  • Ideal for areas which require broad distribution of light to showcase elevated or wall mounted infrastructure

Crouse-Hinds series TMC3 cable glands expanded size range

  • Crouse-Hinds series TMC3 Cable Glands are used for terminating armored MC or TECK armored cable and non-armored tray cable
  • Certified for use with multiple cable types
  • Now available in ½” to 2” NPT sizes in small and medium cable ranges

Shore power connectors and cables

  • Engineered for quick, easy and safe connect and disconnect of docked ships to shore generated power
  • Ship/shore connectors meet MIL-C-24368 and are able to handle currents up to 500 amps per phase, continuous

SCSR Smart Combination Motor Starter and Receptacle

  • A combination starter with a receptacle for quick-connect portable motor control and fault diagnostic solutions
  • Provides equipment overload and short circuit protection with a receptacle for emergency and portable loads

B-Line series BBT-HF telescoping bracket 

  • Auto height adjustment – 18” above deck without measuring
  • Hands free snap to stud for 1 1/4" through 1 3/8'' wide studs and secure with screws
  • Works with 4", 4 11/16", and 5" electrical boxes
  • UL Listed for U.S. and Canada; CSA certified

KwikSplice cable channel 

  • Installs quick and easy; innovative, guided dove-tail splice system
  • Superior strength allows for longer spans and higher loads
  • Designed for easy field modification - no drilling required!
  • Thermal expansion splice plate available 

BBT-WF Telescoping Bracket 

  • For use on wide flange or wood studs that are wider than 1-3/8”
  • Includes Auto-ADA height feature
  • Works with 4", 4-11/16", and 5" electrical boxes

Champ VMVL and PVML LED with emergency battery

  • Integral battery provides 90 minutes of emergency lighting in the event of power loss or power interruption
  • Available for 3,000-11,000 lumen models within the Champ VMVL and Champ Pro PVML LED families

SynergEX EZFlex™ factory sealed, stainless-steel panelboards

  • Factory sealed - no external conduit or cable seals required
  • 316L stainless steel enclosures - lightweight and reduced footprint
  • Boltless enclosure - easy maintenance with increased safety

Seismic cable kits

  • Designed to brace non-structural equipment and distribution systems to help minimize damage in a seismic event
  • Reduces installation time with cut-to-length SKUs for 10 and 20-foot length cable options

BBA, BBA-2 and BBA-4 box mounting brackets

  • Patented Marty Mouse ears retain the box when plaster ring is removed 
  • Rabbit Ears attach a plaster ring for data devices without using a box
  • Accepts 4", 4 11/16", and 5" electrical boxes
  • Quickly daisy chain electrical boxes
  • Works with standard or adjustable mud rings and Eaton’s Rapid Ring
  • UL Listed for U.S. and Canada; CSA certified
  • BBA-4 features a built-in back-side support for stud depth up to 6”. Great as a stand-alone mounting solution 

Explore eXLink ethernet connectors

  • Hot swap connectivity; compact design; simple assembly
  • High degree of protection IP66 / IP68 
  • Ambient temperature -55 °C to +40 °C 
  • Frequency range up to 100 MHz or USB 2.0 
  • Transfer rate up to 100 MBaud (Ethernet) 
  • Available for 10 BASE-T, 100 BASE-T 

Crouse-Hinds series and B-Line series product discontinuations

Eaton's Crouse-Hinds Division offers a comprehensive breadth of products serving commercial, harsh industrial and hazardous area markets.  To maintain the health of the product portfolio overall, it is necessary on occassion to reduce complexity and rationalize obsolete and redundant designs.  Please see the list of discontinued items below.
Discontinued product family Effective Date Alternative Solution Announcement

BCH21X

BCH32X

BCH64X

01/06/25 Standard J-Hooks without coating  
spacer
Discontinued product family Effective Date Alternative Solution Announcement
EXL Exit Lights 4/22/24    
GHG52 Plugs and receptacles (16A, 20A, 30A and 32A) 4/1/24 GHG51 or GHG52  
Updated Lighting Discontinuation List 4/1/24 Discontinuation notice  

Flextite X8635 and D2X8635 Pushbutton Station

3/20/24 GHG and N2SU non-metallic, control stations capable of housing pushbuttons, pilot lights, and switches  
Ruff-In HomeRunner box 2/23/24 View other oulet boxes or enclosures  
Champ CPMVF Fluorescent Hazardous Area Wall Pack Light Fixtures 02/15/24 CPMV LED  
Hazard-Gard EVLPF Low Profile Explosionproof Fluorescent Light Fixtures 02/15/24 EV LED or EVLLA (depending on lumens required)  
Hazard-Gard EVM Explosionproof HID Light Fixtures  02/15/24 EV LED  
Champ N2MV Non-metallic HID Hazardous Area Light Fixtures 02/15/24 VMVL  
Champ nVMV HID Ex-protected Light Fixtures   02/15/24 VMVL  
spacer
Discontinued product family Effective Date Alternative Solution Announcement
WB50WC cutting tool 10/04/23 CLEANSHEAR cutting tool or similar equivalent wire basket cutting too  
HRC85 Thermostat 10/04/23 n/a  
IPEH and IPEV Pauluhn Exacta Globe and Guard Fixtures 10/03/23 Pauluhn 700 series Industrial Globe and Guard  
Champ VMV connected hazardous area LED light fixtures 06/16/23 None at this time  
Champ Pro PVM high bay industrial LED light fixtures 06/16/23 IHBE Industrial High Bay LED Light Fixtures  
Fire Stop Putty and Fire Stop Pillow (FSP-1043 & FSP-1312) 06/15/23 FSP-MPS series and FSP-SLP-L Discontinuation and replacement notice
Arktite WSRD SM S901 interlocked receptacles  01/01/23 Arktite WSR/WSRD Interlocked Receptacles with Enclosed Disconnect Switches  
spacer
Discontinued product family Effective Date Alternative Solution Announcement
EDS/DSD side rocker pushbuttons  10/27/22 EDSX, EDS and EFS Hazardous Area Pushbutton, Pilot Light and Selector Switch Control Stations  
DEV FlexStation operators  10/27/22 DEVX FlexStation operator  
Guardian series DP38 and DP52 air conditioning units 10/21/22 Reference enclosure catalog for alternative solutions  
84 & 54 subsea junction box series   07/28/22 Other subsea connectors   
Enclosure accessory - ELMS25-120 06/08/22 BL02541.0-01-0003  
Enclosure accessory - ELS25-120 06/08/22 BL02540.0-01-0003  
NHUB series solution  05/25/22 Myers Hub equivalent  

NSR non-metallic series interlocked receptacles

04/04/22    
NBR non-metallic series interlocked receptacles 04/04/22    
N2FA non-metallic fire alarm control stations 03/23/22    
N2FAC non-metallic fire alarm control stations 03/23/22    
High Density Network Rack 01/01/22    
spacer
Discontinued product family Effective Date Alternative Solution Announcement
V-Line electronic cabinets 11/30/21 Tripp-Lite by Eaton cabinets TBD
V-Line wall mount enclosures 11/30/21 Tripp-Lite by Eaton cabinets TBD
E2 Zone 4 enclosures  11/30/21 Tripp-Lite by Eaton cabinets TBD
RS enclosures 11/30/21 Tripp-Lite by Eaton cabinets TBD
Ventilated and solid trough cable tray 9/15/21 Solid Bottom (SB) style cable tray and B-Line series 6” rung spacing cable tray  
TMC165 9/1/21 TMC3-050-0  
TMC285 9/1/21 TMC3-075-1  
Telescoping strut 9/1/21 ----  
TOLCO Fig. 76 8/1/21 TOLCO Fig. 74 Discontinuation and replacement notice
"TP" style while-in-use covers 7/1/21 See announcement Discontinuation and replacement notice
HID light fixtures Multiple dates LED lighting Lighting discontinuation schedule
EMN24 W21P manual motor starters 6/1/21 ----  
60A-125A IEC 6039 Heavy Duty Industrial Pin and Sleeve Devices 5/6/21 Eaton's Arrow Hart IEC 60309 devices  
Arktite 100A and 200A 2/3 Pole 5/1/21 100/200A 2/3 pole  
Flextray angular bolt cutter and blades 5/1/21 Cleanshear  
Crouse-Hinds series fiberglass enclosures: product groups 090 thru 097 4/7/21 ---  
4Dimension strut system and accessories 3/15/21 Strut systems and accessories  
TCH Explosionproof clocks 2/12/21 ---  
W-Series enclosure line and associated accessories (WAB, WJB, WJBF)  2/4/2021 ---  
ARK-trol Explosionproof Special Purpose Power Connectors 1/28/2021 Roughneck IECEx/ATEX Hazardous Area Multi-pin Connectors  
ARK-trol Heavy Industrial Special Purpose Power Connectors 1/28/2021 Roughneck Heavy Industrial Multi-pin Connectors  
Champ DMV HID hazardous area light fixtures for combustible dusts 1/4/2021 Champ VMVL LED Hazardous Area Light Fixtures  
Champ DMVF fluorescent hazardous area light fixtures for combustible dusts 1/4/2021 Champ VMVL LED Hazardous Area Light Fixtures  
EV Explosionproof Incandescent Light Fixtures 1/4/2021 EV LED explosionproof LED light fixtures  
Hazard-Gard EVLS Compact Explosionproof HID Light Fixtures 1/4/2021 Hazard-Gard EVLL explosionproof LED Light Fixtures  
Hazard-Gard EVLP Low Profile Explosionproof HID Light Fixtures 1/4/2021 Hazard-Gard EVLL explosionproof LED Light Fixtures  
Pauluhn FEPR Explosionproof Linear Fluorescent Light Fixtures 1/4/2021 Pauluhn ZPLA Explosionproof Linear LED Light Fixtures  
Hazard-Gard FZD Explosionproof HID Floodlights 1/4/2021 Champ FMVA LED Hazardous Area Floodlights  
Pauluhn Goliath Hazardous Area HID Floodlights 1/4/2021 Champ FMVA LED Hazardous Area Floodlights  
Pauluhn Goliath Industrial HID Floodlights 1/4/2021 Champ Pro PFMA LED Industrial Floodlights  
Pauluhn Vulcan Hazardous Area HID Floodlights 1/4/2021 Champ FMVA LED Hazardous Area Floodlights  
Pauluhn Vulcan Industrial HID Floodlights 1/4/2021 Champ Pro PFMA LED Industrial Floodlights  
NDA Non-metallic Incandescent Hazardous Area Light Fixtures 1/4/2021 ---  
Vaporgard VF fluorescent industrial light fixtures 1/4/2021 Vaporgard Pro P2L/P3L industrial LED light fixtures  
Vaporgard VD and VX Incandescent Hazardous Area Light Fixtures 1/4/2021 Vaporgard V2L/V3L Hazardous Area LED Light Fixtures  
Vaporproof light fixtures 1/4/2021 Vaporgard Pro P2L/P3L industrial LED light fixtures  
V Series Enclosed and Gasketed Incandescent Industrial Light Fixtures 1/4/2021 Vaporgard Pro P2L/P3L industrial LED light fixture  
Pauluhn EPB/EPC/EPP explosionproof rotating beacons 1/4/2021 ---  
Pauluhn 1158/1159 steady-on beacons 1/4/2021 ---  
Pauluhn 1158D2/1159D2 hazardous area steady-on beacons 1/4/2021 ---  
Pauluhn 1158/1159 Hazardous Area Helideck Beacon 1/4/2021 ---  
Pauluhn 7120/7121 hazardous area strobe lights 1/4/2021 ---  
Pauluhn 1157 Hazardous Area Recessed Helideck Beacon 1/4/2021 ---  
Pauluhn FWN Hazardous Area Helideck Perimeter Light 1/4/2021 ---  
Pauluhn EPN explosionproof strobe lights 1/4/2021 ---  
spacer
Discontinued product family Effective Date Alternative Solution Announcement
Champ F2MV Mini HID Hazardous Area Floodlights 10/16/2020 Champ CPMV LED Hazardous Area Wallpack  
Champ CPMV HID Hazardous Area Wallpack Light Fixtures 10/16/2020 Champ CPMV LED Hazardous Area Wallpack  
Champ VMVF Fluorescent Hazardous Area Light Fixtures 10/16/2020 Champ VMVL LED Hazardous Area Light Fixtures  
Pauluhn DuraPro Linear Fluorescent Hazardous Area Light Fixtures 10/16/2020 Pauluhn DLLA Hazardous Area Linear LED  
Pauluhn MagnaPro Linear Fluorescent Hazardous Area Light Fixtures 10/16/2020 Pauluhn DLLA Hazardous Area Linear LED  
EVFT Explosionproof Linear Fluorescent Light Fixtures 10/16/2020 Hazard-Gard XPLA Explosionproof Linear LED  
FVS Hazardous Area Linear Fluorescent Light Fixtures 10/16/2020 Champ MLLA Hazardous Area Linear LED  
V160 Incandescent Tank Luminaire 10/16/2020 ---  
EV Explosionproof Tank Luminaires 10/16/2020 EV LED explosionproof LED light fixtures  
ELG Explosionproof Gauge Light 10/16/2020 ---  
EVTL Explosionproof Task Lights 10/16/2020 ---  
TOLCO Fig. 4A and Fig. 4LA 8/1/2020 TOLCO Fig. 4L Discontinuation notice
PVC Switch Boxes 7/30/2020 ---  
LiQuik 45º and 90º No-disassembly Liquidtight Fittings 1/22/2020 Metallic Liquidtight Fittings
LTK low profile Liquidtight Fittings
 
J Type Conduit Beam Clamps 1/22/2020
---  
RLB Rigid Elbows 1/22/2020
---  
spacer
Discontinued product family Effective Date Alternative Solution
Redapt LNZ locknuts, SWZ gaskets, EPZ earth tags, SRX serrated washers, LEZ earthing locknuts 10/29/2019 Capri Cable Gland Accessories
TBF and TBP enclosures 9/30/2019 GboX IEC Ex e Explosion Protected Nonmetallic Terminal Enclosures
MetalGuard Protective Plates 7/25/2019 ---
N2PB Panelboards 6/1/2019 SynergEX Panelboards
D2Z Panelboards 6/1/2019 SynergEX Panelboards
FSPC Snap Switches 6/1/2019 EDS Snap Switches
WST Enclosed Switches 6/1/2019 ---
EPC Circuit Breakers 6/1/2019 EIB Circuit Breakers
MC/MCC Control Stations 6/1/2019 EDS Control Stations
MC Manual Contactors 6/1/2019 EFD Motor Starters;
GHG635 Motor Starters
Endure Wallpack LED fixture 4/26/2019 Champ PFM3LCY/UNV1 76 LED Floodlight
spacer